1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot-stepped switching valve (TP-4PA31-8)

HAND TOOL

Foot-stepped switching valve (TP-4PA31-8)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A compact switching valve, excellent in performance.
· You can also use it as a 2 way valve.

[Specifications]
· The foot stepping switches the operation to ON and releasing switches it to OFF.
· [Lock mechanism] The foot stepping once switches the operation to ON and maintains it, and one more foot stepping switches it to OFF.

Features

●Compact switching valve with excellent usability.
●Can also be used as a 2-way valve.

Specification

●Effective Area(mm2):8
●Connection Port Diameter IN, OUT:Rc1/4
●Connection Port Diameter EX:Rc1/8
●SPQ(piece):1
●Working Fluid: Air 
●Fluid Temperature : 5 to 60°C
●Working Pressure: 0 to 0.7MPa
Part Number
TP-4PA31-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Number of Switching Positions Specifications JAN code Ordering Code Mass
(g)

฿ 2,961.37

HAND TOOL 1 Piece(s) 1 Day(s) 3-Port2-position Normally ClosedNo Lock4989999344059285-9882700

Loading...

  1. 1

Basic Information

Main Body Shape Pedal type Switching Operation Foot Switch Pipe Port Type Rc
Plumbing Type and Direction Direct side Effective Sectional Area(mm2) 8 Connection port diameter (IN, OUT) Rc1/4
Connection Dia. EX Rc1/8 Width(mm) 80 Depth(mm) 120
Height(mm) 48.5 Applicable Fluids Air Fluid temperature(℃) 5~60
Operating Pressure(MPa) 0~0.7 Quantity(pcs.) 1

Please check the type/dimensions/specifications of the part TP-4PA31-8 in the Foot-stepped switching valve series.

Products with similar specification

Part Number
TP-4PA31R-8
TP-4PA41-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Number of Switching Positions Specifications JAN code Ordering Code Mass
(g)

฿ 2,847.00

1 Piece(s) Available Same day 3-Port2-position Normally ClosedWith Lock4989999344066285-9891750

฿ 3,425.81

1 Piece(s) Same day 4-Port2-position exhaustNo Lock4989999344073285-9904700