(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]· It is an easy-to-use 2 port pedal type air valve, wherein the foot stepping switches the operation to ON and releasing switches it to OFF.
Main Body Shape | Pedal type | Number of Ports | 2-Port | Number of Switching Positions | 2-position Normally Closed |
---|---|---|---|---|---|
Switching Operation | Foot Switch | Pipe Port Type | Rc | Plumbing Thread Nominal | 1/4 |
Plumbing Type and Direction | Direct side | Effective Sectional Area(mm2) | 8 | Width(mm) | 80 |
Depth(mm) | 175 | Height(mm) | 58 | Applicable Fluids | Air |
Fluid temperature(℃) | 5~60 | Operating Pressure(MPa) | 0.6 | Specifications | The outer diameter of Hose Barb : 9mm |
Quantity(pcs.) | 1 | JAN code | 4989999354294 | Ordering Code | 227-4540 |
Mass(g) | 625 |
Please check the type/dimensions/specifications of the part MFV-01 in the Air Jet Foot Valve Air Switch series.
How can we improve?
How can we improve?