1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bidirectional switching valve - ON/OFF valve

HAND TOOL

Bidirectional switching valve - ON/OFF valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,016.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· It is an easy-to-use 2 port pedal type air valve, wherein the foot stepping switches the operation to ON and releasing switches it to OFF.
· Operation can be done by hand or by foot.
· The installation direction can be vertical or horizontal.

Features

●Easy to use 2-port pedal type air valve which is turned on when stepped on the pedal, and turned off by releasing it.
●The operation can be done with your hands and feet.
●Can be installed in vertical or horizontal.

Specification

●Effective Area(mm2):6
●Connection Port Diameter:Rc1/4
●Number of Ports:2
●SPQ(piece):1
●Working Fluid: Air
●Fluid Temperature : 5 to 60°C
●Working Pressure: 0.7MPa
Part Number
TP-4P20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,016.00

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Main Body Shape Pedal type Number of Ports 2-Port Number of Switching Positions 2-position Normally Closed
Switching Operation Combine manual with stepping Pipe Port Type Rc Plumbing Thread Nominal 1/4
Plumbing Type and Direction Direct side Effective Sectional Area(mm2) 6 Width(mm) 60
Depth(mm) 36 Height(mm) 40.8 Applicable Fluids Air
Fluid temperature(℃) 5~60 Operating Pressure(MPa) 0.7 Quantity(pcs.) 1
JAN code 4989999243123 Ordering Code 258-8285 Mass(g) 120

Please check the type/dimensions/specifications of the part TP-4P20 in the Bidirectional switching valve - ON/OFF valve series.