(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Split pin. [Materials]·Made of stainless steel (SUS304).
Part Number |
---|
B640225 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Shaft Dia. (mm) | Length L (mm) | Pin Diameter d (mm) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 440.00 ฿ 303.12 | SPLIT PIN | 1 Pack(s) | 75 Pieces Per Package | Same day | 2 | 25 | 1.8 | 75 | 4989999073645 | 161-4037 | 44.95 |
Loading...
Type | Cotter pin | Material | Stainless steel (SUS304) | Sales Unit | Box/package |
---|
Please check the type/dimensions/specifications of the part B640225 in the Split pin (stainless steel) series.
Part Number |
---|
B640215 |
B640220 |
B640230 |
B640235 |
B640240 |
B640250 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Shaft Dia. (mm) | Length L (mm) | Pin Diameter d (mm) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 378.75 | 1 Pack(s) | 95 Pieces Per Package | Same day | 2 | 15 | 1.8 | 95 | 4989999073621 | 161-4011 | 32.21 | ||
฿ 479.00 | 1 Pack(s) | 85 Pieces Per Package | 10 Day(s) | 2 | 20 | 1.8 | 85 | 4989999073638 | 161-4029 | 42.45 | ||
฿ 440.00 | 1 Pack(s) | 65 Pieces Per Package | 1 Day(s) | 2 | 30 | 1.8 | 65 | 4989999073652 | 161-4045 | 45.44 | ||
฿ 479.00 | 1 Pack(s) | 55 Pieces Per Package | 1 Day(s) | 2 | 35 | 1.8 | 55 | 4989999073669 | 161-4053 | 43.95 | ||
฿ 479.00 | 1 Pack(s) | 50 Pieces Per Package | 12 Day(s) | 2 | 40 | 1.8 | 50 | 4989999073676 | 161-4061 | 44.95 | ||
฿ 479.00 | 1 Pack(s) | 45 Pieces Per Package | 1 Day(s) | 2 | 50 | 1.8 | 45 | 4989999073690 | 161-4088 | 49.46 |
How can we improve?
How can we improve?