(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Split pin. [Materials]Steel (SWRM6 to 7·SWCH6R to 17R)
Part Number |
---|
B191625 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Shaft Dia. (mm) | Length L (mm) | Pin Diameter d (mm) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 219.00 | SPLIT PIN | 1 Pack(s) | 180 Pieces Per Package | 1 Day(s) | 1.6 | 25 | 1.4 | 180 | 4989999072853 | 161-3413 | 64.17 |
Loading...
Type | Cotter pin | Material | Steel (SWRM6~7 / SWCH6R~17R) | Sales Unit | Box/package |
---|---|---|---|---|---|
Surface Treatment | Fabric |
Please check the type/dimensions/specifications of the part B191625 in the Split pin (made of steel) series.
Part Number |
---|
B191220 |
B191225 |
B191620 |
B191630 |
B192020 |
B192025 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Shaft Dia. (mm) | Length L (mm) | Pin Diameter d (mm) | Qty. / Pack (piece) | JAN code | Ordering Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.15 | 1 Pack(s) | 160 Pieces Per Package | 1 Day(s) | 1.2 | 20 | 1 | 160 | 4989999072822 | 161-3383 | 23.68 | ||
฿ 219.00 | 1 Pack(s) | 100 Pieces Per Package | 1 Day(s) | 1.2 | 25 | 1 | 100 | 4989999072839 | 161-3391 | 17.89 | ||
฿ 139.15 | 1 Pack(s) | 200 Pieces Per Package | 1 Day(s) | 1.6 | 20 | 1.4 | 200 | 4989999072846 | 161-3405 | 59.22 | ||
฿ 219.00 | 1 Pack(s) | 150 Pieces Per Package | 1 Day(s) | 1.6 | 30 | 1.4 | 150 | 4989999072860 | 161-3421 | 62.48 | ||
฿ 200.00 | 1 Pack(s) | 195 Pieces Per Package | 1 Day(s) | 2 | 20 | 1.8 | 195 | 4989999072907 | 161-3430 | 97.38 | ||
฿ 219.00 | 1 Pack(s) | 165 Pieces Per Package | 1 Day(s) | 2 | 25 | 1.8 | 165 | 4989999072914 | 161-3448 | 98.88 |
How can we improve?
How can we improve?