1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regulator with Pressure Gauge (TAR403-8)

TRASCONAKAYAMA

Regulator with Pressure Gauge (TAR403-8)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Regulates for stable air pressure.

Part Number
TAR403-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Dia. Control Side, Connection Dia. Air Inlet Flow Rate
(㎥/min)
JAN code Ordering Code Mass
(g)

฿ 1,790.46

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 1/41/41.04989999431575496-0271451

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Set Pressure Range(MPa) 0.1~0.85
Supply Side, Connection Type Rc Operating Pressure Range(MPa) ::1 Control Side, Connection Type Rc
Pressure Gauge With Pressure Gauge Fluid temperature(℃) 5~60 Full Length(mm) 129
Specifications With Blanket Qty. 1

Please check the type/dimensions/specifications of the part TAR403-8 in the Regulator with Pressure Gauge series.

Products with similar specification

Part Number
TAR403-10
TAR403-15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Connection Dia. Control Side, Connection Dia. Air Inlet Flow Rate
(㎥/min)
JAN code Ordering Code Mass
(g)

฿ 1,790.46

1 Piece(s) Same day 3/83/81.24989999431551496-0254452

฿ 1,790.46

1 Piece(s) Same day 1/21/21.54989999431568496-0262450