1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter regulator (TAFR) (Part Number)

Filter regulator (TAFR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,094.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Unit with integrated air filer and regulator.
● Removes moisture and solid residual dust more than 5 microns in the compressed air, and decreases and adjusts the pressure.
● Drain discharge system: Manual (however, it automatically drains when the pressure becomes less than 0.05MPa)
● Pressure gauge with bracket

Features

●Unit that integrates air filter and regulator.

Specification

●Filtration Precision(μm):5
●Working Pressure(MPa):0.05 to 1.0
●Set Pressure(MPa):0.1 to 0.85
●SPQ(piece):1
●Working Fluid: Air 
●Fluid Temperature : 5 to 60°C
●Drain Discharge Method: Manual (however, automatically discharged when the pressure becomes 0.05MPa or less)
●Pressure Gauge with bracket
Part Number
TAFR403-8
TAFR403-10
TAFR403-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Plumbing Thread Nominal JAN code Ordering Code

฿ 2,094.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 10001/44989999431513496-0211

฿ 2,094.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 12003/84989999431490496-0190

฿ 2,094.00

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 15001/24989999431506496-0203

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air / Moisture with Air Filtration Level 5μm
Connection Type Rc Operating Environment Standard Drain Cock Manual
Applicable Fluids Air Set Pressure(MPa) 0.1~0.85 Full Length(mm) 250
Overall width(mm) 72 Fluid temperature(℃) 5~60  Ordering Unit(piece) 1
Mass(kg) 0.62