1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air filter (TAF) (TAF403-8)

TRASCONAKAYAMA

Air filter (TAF) (TAF403-8)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Removes moisture and solid residual dust more than 5 microns in the compressed air.
● Drain discharge system: Manual (however, it automatically drains when the pressure becomes less than 0.05MPa)

Features

●Remove moisture and solid materials of 5 microns or more in the compressed air.

Specification

●Filtration Precision(μm):5
●Working Pressure(MPa):0.05 to 1.0
●SPQ(piece):1
●Working Fluid: Air 
●Fluid Temperature : 5 to 60°C
●Drain Discharge Method: Manual(however, automatically discharged when the pressure becomes 0.05MPa or less)
Part Number
TAF403-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Plumbing Thread Nominal JAN code Ordering Code

฿ 975.00

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 13001/44989999431483496-0181

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air / Moisture with Air Filtration Level 5μm
Connection Type Rc Operating Environment Standard Drain Cock Manual
Applicable Fluids Air Full Length(mm) 172 Fluid temperature(℃) 5~60 
Ordering Unit(piece) 1 Mass(kg) 0.35

Please check the type/dimensions/specifications of the part TAF403-8 in the Air filter (TAF) series.

Products with similar specification

Part Number
TAF403-10
TAF403-15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Plumbing Thread Nominal JAN code Ordering Code

฿ 975.00

1 Piece(s) 1 Day(s) 20003/84989999431469496-0165

฿ 975.00

1 Piece(s) Same day 25001/24989999431476496-0173