1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air filter (TP)

HAND TOOL

Air filter (TP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 989.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Removes moisture and residual dust in the air by centrifuge process.
● Compact and mini type.
● Drain discharge system: Manual

Part Number
TP-2720-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 989.37

HAND TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air / Moisture with Air Filtration Level 40μm
Treatment Air Flow Rate(l/min) 390 Connection Type Rc Plumbing Thread Nominal 1/4
Operating Environment Standard Drain Cock Manual Applicable Fluids Air
Full Length(mm) 100 Fluid temperature(℃) 5~60  Ordering Unit(piece) 1
JAN code 4989999243000 Ordering Code 254-9581 Mass(kg) 0.2

Please check the type/dimensions/specifications of the part TP-2720-8 in the Air filter (TP) series.