1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricator, TAL403 Series

Lubricator, TAL403 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,331.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Feature
· Mixes the appropriate amount of lubricant in the compressed air, lubricates pneumatic equipment and prevents wear.
· Possible to adjust drops of lubricant with the needle.

Features

●Mix moderate amount of lubricant oil into the compressed air to make the pneumatic equipment smoother and prevent wear.
●Lubricating oil dripping amount is adjustable with needle.

Specification

●Working Pressure(MPa):1
●Oil Reservoir Capacity(cm3):200
●SPQ(piece):1
●Working Fluid: Air 
●Fluid Temperature : 5 to 60°C
●Working Oil: 1 Kind of Turbine Oil(equivalent to ISO VG#32)
Part Number
TAL403-8
TAL403-10
TAL403-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIN Side, Plumbing Thread Nominal Air Inlet Flow Rate
(㎥/min)
JAN code Ordering Code

฿ 1,331.67

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 1/41.24989999431544496-0246

฿ 1,331.67

TRASCONAKAYAMA 1 Piece(s) 12 Day(s) 3/82.04989999431520496-0220

฿ 1,331.67

TRASCONAKAYAMA 1 Piece(s) 1 Day(s) 1/22.14989999431537496-0238

Loading...

  1. 1

Basic Information

Oil Storage Capacity(cm3) 200 IN Side, Connection Type Rc Operating Environment Standard
Operating Temperature Range(°C) 5::60 Applicable Fluids Air Working Oil Type 1 Turbine Oil (Equivalent to ISO VG#32)
Operating Pressure(MPa) 1 Full Length(mm) 195 Qty. 1
Mass(g) 410