(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Can be mounted even on narrow installation surfaces.
● Does not use any counterbores, so please be sure to use a screw with a pan head etc.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a terminal fitting for a chain, wire, or rope.
Shape | Single hook | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw fixture type |
---|---|---|---|---|---|
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TPTF4 in the Plate hook (stainless steel) series.
Part Number |
---|
TPTF10 |
TPTF5 |
TPTF6 |
TPTF8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | D (mm) | d (mm) | H (mm) | P (mm) | Hanging Load (N/kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 670.01 | 1 Piece(s) | 12 Day(s) | 58 | 18 | 10 | 8 | 58 | 40 | 490/50 | 4989999037647 | 380-3961 | 91 | ||
฿ 599.75 | 1 Piece(s) | 1 Day(s) | 40 | 12 | 5 | 5 | 32 | 28.5 | 147/15 | 4989999037661 | 380-3988 | 18 | ||
฿ 487.39 | 1 Piece(s) | Same day | 44 | 14 | 6 | 5 | 37 | 32 | 196/20 | 4989999037678 | 380-3996 | 28 | ||
฿ 718.96 | 1 Piece(s) | 12 Day(s) | 50 | 16 | 8 | 6 | 49 | 36.0 | 294/30 | 4989999037685 | 380-4003 | 54 |
How can we improve?
How can we improve?