1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire plate hook (Stainless Steel) (TPH6)

TRC HANG METAL

Wire plate hook (Stainless Steel) (TPH6)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Since both ends of the round bar that form the hook part are welded, it can be used for both temporary hanging and mooring.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a terminal fitting for a chain, wire, or rope. ● Used for temporary hanging of hoses etc.
● Can be used as a wall bracket that is then used for keeping pets in a certain place.

Part Number
TPH6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
d
(mm)
H
(mm)
h
(mm)
P
(mm)
P1
(mm)
t
(mm)
Hanging Load
(N/kgf)
Width
(mm)
Height
(mm)
Hook Diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 611.87

TRC HANG METAL 1 Piece(s) 12 Day(s) 543065.248.023.042182.5147.0/15543064989999285659328-598766

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Specifications For Flat Countersunk Head Screw Quantity(piece) 1

Please check the type/dimensions/specifications of the part TPH6 in the Wire plate hook (Stainless Steel) series.

Products with similar specification

Part Number
TPH4
TPH5
TPH8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
d
(mm)
H
(mm)
h
(mm)
P
(mm)
P1
(mm)
t
(mm)
Hanging Load
(N/kgf)
Width
(mm)
Height
(mm)
Hook Diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 328.00

1 Piece(s) 1 Day(s) 401243.231.516.532-268.6/7401244989999285635328-596118

฿ 440.74

1 Piece(s) 1 Day(s) 501554.241.020.540-2.598.0/10501554989999285642328-597935

฿ 961.00

1 Piece(s) Same day 724085.264.03057253245.0/25724084989999285666328-5995155