(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Since both ends of the round bar that form the hook part are welded, it can be used for both temporary hanging and mooring.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a terminal fitting for a chain, wire, or rope. ● Used for temporary hanging of hoses etc.
● Can be used as a wall bracket that is then used for keeping pets in a certain place.
Part Number |
---|
TPH6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | D (mm) | d (mm) | H (mm) | h (mm) | P (mm) | P1 (mm) | t (mm) | Hanging Load (N/kgf) | Width (mm) | Height (mm) | Hook Diameter (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 611.87 | TRC HANG METAL | 1 Piece(s) | 12 Day(s) | 54 | 30 | 6 | 5.2 | 48.0 | 23.0 | 42 | 18 | 2.5 | 147.0/15 | 54 | 30 | 6 | 4989999285659 | 328-5987 | 66 |
Loading...
Shape | Single hook | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw fixture type |
---|---|---|---|---|---|
Specifications | For Flat Countersunk Head Screw | Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TPH6 in the Wire plate hook (Stainless Steel) series.
Part Number |
---|
TPH4 |
TPH5 |
TPH8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | D (mm) | d (mm) | H (mm) | h (mm) | P (mm) | P1 (mm) | t (mm) | Hanging Load (N/kgf) | Width (mm) | Height (mm) | Hook Diameter (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 328.00 | 1 Piece(s) | 1 Day(s) | 40 | 12 | 4 | 3.2 | 31.5 | 16.5 | 32 | - | 2 | 68.6/7 | 40 | 12 | 4 | 4989999285635 | 328-5961 | 18 | ||
฿ 440.74 | 1 Piece(s) | 1 Day(s) | 50 | 15 | 5 | 4.2 | 41.0 | 20.5 | 40 | - | 2.5 | 98.0/10 | 50 | 15 | 5 | 4989999285642 | 328-5979 | 35 | ||
฿ 961.00 | 1 Piece(s) | Same day | 72 | 40 | 8 | 5.2 | 64.0 | 30 | 57 | 25 | 3 | 245.0/25 | 72 | 40 | 8 | 4989999285666 | 328-5995 | 155 |
How can we improve?
How can we improve?