(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Features a wide opening. Ideal for hanging objects.
● The hook part has a degree of depth, making it possible to hang thick walled tools.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a wall bracket for a chain, wire, or rope.
Part Number |
---|
TLEH4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | D (mm) | d (mm) | H (mm) | h (mm) | P (mm) | t (mm) | Hanging Load (N/kgf) | Width (mm) | Height (mm) | Hook Diameter (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 133.53 | HANG METAL | 1 Piece(s) | Same day | 12 | 36 | 4 | 3.2 | 21.5 | 15 | 28 | 2.5 | 58.8/6 | 12 | 36 | 4 | 4989999285727 | 328-6053 | 10 |
Loading...
Shape | Single hook | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw fixture type |
---|---|---|---|---|---|
Specifications | For Flat Countersunk Head Screw | Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TLEH4 in the Long eye hook (stainless steel) series.
Part Number |
---|
TLEH5 |
TLEH6 |
TLEH8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | D (mm) | d (mm) | H (mm) | h (mm) | P (mm) | t (mm) | Hanging Load (N/kgf) | Width (mm) | Height (mm) | Hook Diameter (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 196.92 | 1 Piece(s) | Same day | 15 | 45 | 5 | 3.6 | 27.5 | 20 | 35 | 2.5 | 78.4/8 | 15 | 45 | 5 | 4989999285734 | 328-6061 | 18 | ||
฿ 217.89 | 1 Piece(s) | Same day | 18 | 60 | 6 | 4.2 | 39.0 | 30 | 48 | 3 | 117.6/12 | 18 | 60 | 6 | 4989999285741 | 328-6070 | 36 | ||
฿ 341.00 | 1 Piece(s) | Same day | 24 | 80 | 8 | 5.2 | 51.0 | 40 | 65 | 3 | 156.8/16 | 24 | 80 | 8 | 4989999285758 | 328-6088 | 73 |
How can we improve?
How can we improve?