1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Open pad eye (made of stainless steel)【1-2 Pieces Per Package】

Open pad eye (made of stainless steel)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 401.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Can be mounted even on narrow installation surfaces.
● Use flat head screws.
● For mounting to pillars and walls etc.

Part Number
TOP5SALE
TOP6
TOP8
TOP9
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipA
(mm)
B1
(mm)
D
(mm)
d
(mm)
H
(mm)
P
(mm)
t
(mm)
Hanging Load
(N/kgf)
Width
(mm)
Height
(mm)
Hook Diameter
(mm)
Quantity
(piece)
JAN code Ordering Code Mass
(g)

฿ 417.24

฿ 258.10

TRC HANG METAL 1 Pack(s)

2 Pieces Per Package

Same day 154554.220.035298/10154552 (per bag)4989999274080275-199228( 2 Holes)

฿ 471.58

TRC HANG METAL 1 Pack(s)

2 Pieces Per Package

1 Day(s) 206065.226462147/15206062 (per bag)4989999274097275-200052( 2 Holes)

฿ 401.43

TRC HANG METAL 1 Piece(s) 1 Day(s) 268085.232.5603196/20268081 (per bag)4989999274103275-201863

฿ 480.65

TRC HANG METAL 1 Piece(s) 1 Day(s) 3210096.238.0733294/303210091 (per bag)4989999274110275-202693

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type