1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trunk Handle

Trunk Handle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Stainless steel, with excellent corrosion resistance.

Uses
· Use as a handle for equipment parts.

Part Number
TTT1
TTT2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Function Hole diameter
(mm)
Width×Height
(mm)
JAN code Ordering Code

฿ 764.00

TRC HANDLE 1 Piece(s) 10 Day(s) No5.286×464989999284461284-8040

฿ 750.00

฿ 517.13

HANDLE 1 Piece(s) Same day Storage Shape5.4122×784989999284478284-8058

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Trunk Shape Mounting Method Round hole
Main Body, Surface Treatment No Handle Cross Sectional Shape Round shape Applied Load(N) 200
Qty.(piece) 1 Mass(g) 142