(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
· With a spring attached, there is no rattling of the handle due to vibration.
Uses
· For various containers, business equipment.
· For various cabinets, etc.
Part Number |
---|
TT85S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Material | Main Body, Surface Treatment | Applied Load (N) | Hole diameter (mm) | Width×Height (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 480.00 ฿ 335.52 | HANDLE | 1 Piece(s) | Same day | [SUS304] Stainless steel (SUS304) | No | 200 | 4.5 | 70×40 | 4989999287097 | 329-1634 | 82 |
Loading...
Main Body Type | Trunk Shape | Mounting Method | Round hole | Additional Function | No |
---|---|---|---|---|---|
Handle Cross Sectional Shape | Round shape | Specifications | With Spring | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part TT85S in the Trunk Handle with Spring series.
Part Number |
---|
TT-105TC |
TT-135S |
TT-135TC |
TT-85TC |
TT105S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Body Material | Main Body, Surface Treatment | Applied Load (N) | Hole diameter (mm) | Width×Height (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 308.00 | 1 Piece(s) | 1 Day(s) | [Steel] Steel (SPCC) | [Chromate] Trivalent Chromate Plating | 300 | 5.5 | 88×47 | 4989999256574 | 441-9235 | 152 | ||
฿ 611.00 | 1 Piece(s) | 1 Day(s) | [SUS304] Stainless steel (SUS304) | No | 300 | 5.5 | 88×47 | 4989999256598 | 441-9251 | 180 | ||
฿ 460.00 | 1 Piece(s) | 1 Day(s) | [Steel] Steel (SPCC) | [Chromate] Trivalent Chromate Plating | 300 | 5.5 | 88×47 | 4989999256581 | 441-9243 | 178 | ||
฿ 266.00 | 1 Piece(s) | 12 Day(s) | [Steel] Steel (SPCC) | [Chromate] Trivalent Chromate Plating | 200 | 4.5 | 70×40 | 4989999256567 | 441-9227 | 90 | ||
฿ 567.00 | 1 Piece(s) | 1 Day(s) | [SUS304] Stainless steel (SUS304) | No | 300 | 5.5 | 88×47 | 4989999287103 | 329-1642 | 155 |
How can we improve?
How can we improve?