(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
· Has a cover, so it looks neat.
· Can be used as a hand rail on a ship, etc.
· Can be attached to the concrete wall of the tile. (The supplied PC plug and commercially available anchor are necessary. )
Uses
· Stairs, entrance, toilet, hallway, etc.
Part Number |
---|
TSB19150K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Pitch (mm) | Full height (mm) | Diameter (mm) | Main Body, Surface Treatment | Full Length (mm) | Washer Diameter (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 958.00 | TRC HANDLE | 1 Piece(s) | 1 Day(s) | 150 | 56 | 19 | Mirror Surface | 196 | 46 | 4989999284096 | 284-7558 | 180 |
Loading...
Main Body Material | Stainless steel (SUS304) | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Others | U Shape | Straight | Additional Function | No |
Handle Cross Sectional Shape | Round shape | Applied Load(N) | 780 | Hole diameter(mm) | 5 |
Specifications | With Cover | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part TSB19150K in the Safety Bar series.
Part Number |
---|
TSB19150HL |
TSB19200HL |
TSB19200K |
TSB19250HL |
TSB19250K |
TSB19300HL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Pitch (mm) | Full height (mm) | Diameter (mm) | Main Body, Surface Treatment | Full Length (mm) | Washer Diameter (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 958.00 | 1 Piece(s) | 12 Day(s) | 150 | 56 | 19 | Hair line finish | 196 | 46 | 4989999274974 | 284-7671 | 180 | ||
฿ 1,083.00 | 1 Piece(s) | 10 Day(s) | 200 | 56 | 19 | Hair line finish | 246 | 46 | 4989999274981 | 284-7680 | 210 | ||
฿ 1,083.00 | 1 Piece(s) | 14 Day(s) | 200 | 56 | 19 | Mirror Surface | 246 | 46 | 4989999284102 | 284-7566 | 210 | ||
฿ 1,272.00 | 1 Piece(s) | 12 Day(s) | 250 | 56 | 19 | Hair line finish | 296 | 46 | 4989999274998 | 284-7698 | 240 | ||
฿ 1,272.00 | 1 Piece(s) | 10 Day(s) | 250 | 56 | 19 | Mirror Surface | 296 | 46 | 4989999284119 | 284-7574 | 240 | ||
฿ 1,400.00 | 1 Piece(s) | 12 Day(s) | 300 | 56 | 19 | Hair line finish | 346 | 46 | 4989999284003 | 284-7701 | 270 |
How can we improve?
How can we improve?