1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pull Handle, Made from Stainless Steel (Part Number)

HANDLE

Pull Handle, Made from Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 115.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Pull Handle, Made from Stainless Steel
These stainless handles are designed for convenient opening and closing the doors, This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch Minimum / Maximum (mm.) : 40 and 300
- Overall Height (mm.) : 23, 30, 40 and 50
- Material : Stainless steel SUS304
- Surface Treatment : Mirror Surface
[Application]
It is used to grab the doors before opening and closing.

Features

●A mirror finishing handle with the beautiful material texture of stainless steel.

Materials

●Stainless Steel(SUS304)
Part Number
TTO660A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch
(mm)
Full height
(mm)
Diameter
(mm)
Mounting Method Applied Load
(N)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)

฿ 129.00

฿ 89.10

HANDLE 1 Piece(s) Same day 60236Female Thread20066M4×0.70-7.04989999274806275-436318

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Imposition Type Surfaced Type Category U Shaped
U Shape Straight Main Body, Surface Treatment Mirror Surface Additional Function No
Handle Cross Sectional Shape Round shape Qty.(piece) 1

Please check the type/dimensions/specifications of the part TTO660A in the Pull Handle, Made from Stainless Steel series.

Products with similar specification

Part Number
TTO10110B
TTO10120A
TTO10120B
TTO660B
TTO680A
TTO680B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Pitch
(mm)
Full height
(mm)
Diameter
(mm)
Mounting Method Applied Load
(N)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)

฿ 316.00

1 Piece(s) Same day 1105010Male thread590120M6×1.0011.0-4989999274738275-4576124

฿ 316.00

1 Piece(s) Same day 1205010Female Thread590130M6×1.00-8.04989999274882275-4444118

฿ 347.00

1 Piece(s) Same day 1205010Male thread590130M6×1.0011.0-4989999274745275-4584132

฿ 145.00

1 Piece(s) 1 Day(s) 60236Male thread20066M4×0.707.0-4989999274660275-450923

฿ 148.78

1 Piece(s) Same day 80306Female Thread20086M4×0.70-7.04989999274813275-437126

฿ 135.53

1 Piece(s) 1 Day(s) 80306Male thread20086M4×0.707.0-4989999274677275-451730