1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Pull Handle, Inclined Type (TTA-6-80A)

TRASCONAKAYAMA

Stainless Steel Pull Handle, Inclined Type (TTA-6-80A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Features
· Stainless steel with mirror finish and a beautiful texture.
· Used as a handle for various equipment.
· Easy grip with inclination.
· Mirror finish.

Features

●A mirror finishing handle with the beautiful material texture of stainless steel.

Materials

●Stainless Steel(SUS304)
Part Number
TTA-6-80A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch
(mm)
Full height
(mm)
Diameter
(mm)
Mounting Method Applied Load
(N)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)

฿ 245.00

TRASCONAKAYAMA 1 Piece(s) 10 Day(s) 8031.56Female Thread39086M4×0.7-7.04989999277944469-409128

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Type Imposition Type Surfaced Type Category U Shaped
U Shape Deformation Main Body, Surface Treatment Mirror Surface Additional Function No
Handle Cross Sectional Shape Round shape Qty.(piece) 1

Please check the type/dimensions/specifications of the part TTA-6-80A in the Stainless Steel Pull Handle, Inclined Type series.

Products with similar specification

Part Number
TTA-6-60A
TTA-8-100A
TTA-8-120A
TTA-9-100B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Pitch
(mm)
Full height
(mm)
Diameter
(mm)
Mounting Method Applied Load
(N)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)

฿ 222.00

1 Piece(s) 1 Day(s) 60306Female Thread39066M4×0.7-7.04989999277937469-408223

฿ 199.23

1 Piece(s) 1 Day(s) 100328Female Thread490108M5×0.8-10.04989999277951469-410454

฿ 282.00

1 Piece(s) Same day 120408Female Thread490128M5×0.8-10.04989999277968469-411270

฿ 434.00

1 Piece(s) 1 Day(s) 100859Male thread-109M6×1.017-4989999277975469-4121130