(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Made of stainless steel, giving it excellent corrosion resistance.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a terminal fitting for a chain, wire, or rope.
Part Number |
---|
TWFPDH7 |
TWFPDK7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 638.00 | TRC HANG METAL | 1 Piece(s) | 10 Day(s) | For Flat Surface | 4989999037418 | 380-3732 | 71 | ||
฿ 638.00 | TRC HANG METAL | 1 Piece(s) | 10 Day(s) | For curved surface | 4989999037425 | 380-3741 | 64 |
Loading...
Shape | Single hook | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw fixture type |
---|---|---|---|---|---|
A(mm) | 17.5 | B(mm) | 70 | D(mm) | 7 |
d(mm) | 4.2 | H(mm) | 34 | P(mm) | 54 |
Hanging Load(N/kgf) | 147/15 | Quantity(piece) | 1 |
How can we improve?
How can we improve?