1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Wall hook IP type (made of stainless steel)

Wall hook IP type (made of stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 270.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

● The hook part includes a mechanism for preventing detachment.
● Can be installed to a wall and used as a terminal fitting for hangers, chains, and rope.

Features

●The hook part is provided detachment stopper.

Usage

●Set up on the wall as a hook or terminal metal fitting for a chain and rope.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)
Part Number
TIP0
TIP1
TIP2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipd
(mm)
d2
(mm)
L1
(mm)
L2
(mm)
W1
(mm)
W2
(mm)
H
(mm)
R
(mm)
Hanging Load
(N/kgf)
Specifications JAN code Ordering Code Mass
(g)

฿ 270.00

HANG METAL 1 Piece(s) Same day 5.2-42-3220232.598/10Diamond Flange4989999285154300-911428

฿ 390.00

HANG METAL 1 Piece(s) 1 Day(s) 5.24.544293219293.5147/15Square Flange4989999285161300-912263

฿ 454.24

HANG METAL 1 Piece(s) 1 Day(s) 6.24.553353823354.0196/20Square Flange4989999285178300-9131102

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Quantity(piece) 1