(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Threaded into wood framing, and used as suspending or fixing bracket.
Part Number |
---|
TYTS28 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | D (mm) | S (mm) | Opening Dimensions (mm) | Load Capacity (kg) | Wire diameter (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 173.00 ฿ 127.69 | HANG METAL | 1 Pack(s) | 8 Pieces Per Package | Same day | 28 | 16.0 | 11.0 | 3.5 | 3.10 | 8 (1 Package) | 4989999248869 | 275-7061 | 34( 8 Holes) |
Loading...
Shape | Single hook | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw Type |
---|
Please check the type/dimensions/specifications of the part TYTS28 in the Lamp suspension fixture (made of stainless steel) series.
Part Number |
---|
TYTS20 |
TYTS22 |
TYTS25 |
TYTS32 |
TYTS35 |
TYTS38 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | D (mm) | S (mm) | Opening Dimensions (mm) | Load Capacity (kg) | Wire diameter (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 158.00 | 1 Pack(s) | 15 Pieces Per Package | Same day | 20 | 11.0 | 8.5 | 1.8 | 2.40 | 15 (1 Package) | 4989999248838 | 275-7036 | 28( 15 Holes) | ||
฿ 121.11 | 1 Pack(s) | 14 Pieces Per Package | Same day | 22 | 11.0 | 9.0 | 1.8 | 2.40 | 14 (1 Package) | 4989999248845 | 275-7044 | 29( 14 Holes) | ||
฿ 158.00 | 1 Pack(s) | 10 Pieces Per Package | Same day | 25 | 14.0 | 9.5 | 3.0 | 2.80 | 10 (1 Package) | 4989999248852 | 275-7052 | 34( 10 Holes) | ||
฿ 173.00 | 1 Pack(s) | 7 Pieces Per Package | Same day | 32 | 17.0 | 13.5 | 4.5 | 3.45 | 7 (1 Package) | 4989999248876 | 275-7079 | 34( 7 Holes) | ||
฿ 158.00 | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 35 | 18.0 | 15.0 | 5.0 | 3.90 | 4 (1 Package) | 4989999248883 | 275-7087 | 34( 4 Holes) | ||
฿ 158.00 | 1 Pack(s) | 4 Pieces Per Package | 1 Day(s) | 38 | 18.0 | 16.0 | 5.0 | 3.90 | 4 (1 Package) | 4989999248890 | 275-7095 | 34( 4 Holes) |
How can we improve?
How can we improve?