(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It can be threaded into the wall, etc., of wood framing, and used as a hanging bracket or a fixing bracket.
Part Number |
---|
TYKS16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | A (mm) | D (mm) | S (mm) | Load Capacity (kg) | Wire diameter (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.00 | TRC HANG METAL | 1 Pack(s) | 17 Pieces Per Package | Same day | 10.5 | 16 | 9.5 | 1.2 | 2.20 | 17 (1 Package) | 4989999270037 | 275-7125 | 21( 17 Holes) |
Loading...
Shape | Single hook | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw Type |
---|
Please check the type/dimensions/specifications of the part TYKS16 in the Yo-ore nail (stainless steel) series.
Part Number |
---|
TYKS20 |
TYKS22 |
TYKS25 |
TYKS28 |
TYKS32 |
TYKS35 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | A (mm) | D (mm) | S (mm) | Load Capacity (kg) | Wire diameter (mm) | Quantity (piece) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.00 | 1 Pack(s) | 15 Pieces Per Package | 1 Day(s) | 12.5 | 20 | 11.0 | 1.8 | 2.40 | 15 (1 Package) | 4989999270044 | 275-7133 | 23( 15 Holes) | ||
฿ 164.00 | 1 Pack(s) | 14 Pieces Per Package | 1 Day(s) | 14.0 | 22 | 11.0 | 1.8 | 2.40 | 14 (1 Package) | 4989999270051 | 275-7141 | 27( 14 Holes) | ||
฿ 164.00 | 1 Pack(s) | 11 Pieces Per Package | 12 Day(s) | 14.5 | 25 | 14.0 | 3.0 | 2.80 | 11 (1 Package) | 4989999270068 | 275-7150 | 29( 11 Holes) | ||
฿ 164.00 | 1 Pack(s) | 9 Pieces Per Package | 1 Day(s) | 15.5 | 28 | 16.0 | 3.5 | 3.10 | 9 (1 Package) | 4989999270075 | 275-7168 | 34( 9 Holes) | ||
฿ 164.00 | 1 Pack(s) | 7 Pieces Per Package | 1 Day(s) | 20 | 32 | 17.0 | 4.0 | 3.45 | 7 (1 Package) | 4989999270082 | 275-7176 | 34( 7 Holes) | ||
฿ 164.00 | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 21.0 | 35 | 18.0 | 4.5 | 3.90 | 5 (1 Package) | 4989999270099 | 275-7184 | 34( 5 Holes) |
How can we improve?
How can we improve?