(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Uses Duracon® wheels for quiet operation.
[Applications]
● Indoor wooden fittings. (For round rails)
Part Number |
---|
THS1030M |
THS1035M |
THS1045M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Wheel Diameter (φ) | Overall Length (mm) | Dameter of a car (mm) | A (mm) | P (mm) | D (mm) | F (mm) | Load capacity (when using 2) (kg) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 667.00 ฿ 500.18 | SASH ROLLER | 1 Pack(s) | 2 Pieces Per Package | Same day | 30 | 68 | 30 | 68 | 57 | 20 | 5.0 | 35 | 4989999286168 | 285-2691 | 70 | ||
฿ 738.00 | SASH ROLLER | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 35 | 76 | 35 | 76 | 66 | 20 | 5.0 | 40 | 4989999286175 | 285-2705 | 80 | ||
฿ 1,070.00 | SASH ROLLER | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 45 | 101 | 45 | 101 | 85 | 30 | 5.5 | 45 | 4989999286182 | 285-2713 | 130 |
Loading...
Car Material | Resin | The material of frames | Stainless Steel | Type | Adjustment Door Roller |
---|---|---|---|---|---|
Wheel Shape | Groove R Roller Model | Wheel Material | Resin | C(mm) | 9 |
E(mm) | 14 | G(mm) | 6.5 | H(mm) | 2.5 |
Ordering Unit(Bag) | 1 | Qty.(piece) | 2 |
How can we improve?
How can we improve?