(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Includes a mechanism for preventing detachment, helping prevent hung articles from falling off inadvertently.
● Can be installed onto a wall, floor, pillar, or similar structure and used as a terminal fitting for a chain, wire, or rope.
Shape | Single hook | Hook Material | Stainless Steel (SUS304) | Mounting Method | Screw Type |
---|---|---|---|---|---|
B(mm) | 40 | D(mm) | 10.5 | W(mm) | 38 |
S(mm) | 19 | Working Load(kN) | 1.47 | Thread Diameter(mm) | M12 |
Quantity(piece) | 1 | JAN code | 4989999184969 | Ordering Code | 409-9699 |
Mass(g) | 135 |
Please check the type/dimensions/specifications of the part TGH12 in the Suspension hook (made of stainless steel) series.
How can we improve?
How can we improve?