1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grand hook (stainless steel) B type【2 Pieces Per Package】 (TGFB2)

CARGO WORK METAL FITTINGS

Grand hook (stainless steel) B type (TGFB2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

· The ring can be collapsed so it will not get in the way when not in use.
· When in use, items such as ropes, wire, and chain can be easily passed through.
· Can be used as a bracket for terminal processing of tent ropes and for holding items such as thin wire and rope used in hanging banners etc.

Features

●Since the ring part collapses, it does not get in the way when not in use.

Usage

●As a bracket of thin wire, rope, and such of terminal process of tent rope, vertical banner and the like.

Specification

●Q'ty Per Bag(piece):2

Materials

●Stainless Steel(SUS304)
Part Number
TGFB2 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipA
(mm)
B
(mm)
D1
(mm)
D2
(mm)
d
(mm)
L
(mm)
L1
(mm)
W
(mm)
Working Load
(kN)
JAN code Ordering Code Mass
(g)

฿ 200.00

฿ 138.10

CARGO WORK METAL FITTINGS 1 Pack(s)

2 Pieces Per Package

Same day 17141.023.8179.5100.054989999284690300-86575

Loading...

  1. 1

Basic Information

Shape Flex Hook Hook Material Stainless Steel (SUS304) Mounting Method Screw fixture type
Quantity(piece) 2 (per bag)

Please check the type/dimensions/specifications of the part TGFB2 in the Grand hook (stainless steel) B type series.

Products with similar specification

Part Number
TGFB25
TGFB3
TGFB4
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipA
(mm)
B
(mm)
D1
(mm)
D2
(mm)
d
(mm)
L
(mm)
L1
(mm)
W
(mm)
Working Load
(kN)
JAN code Ordering Code Mass
(g)

฿ 228.40

1 Pack(s)

2 Pieces Per Package

1 Day(s) 22191.02.53.82517130.074989999284706300-86659

฿ 276.00

1 Pack(s)

2 Pieces Per Package

1 Day(s) 27231.034.83020.0150.14989999284713300-867315

฿ 313.48

1 Pack(s)

2 Pieces Per Package

Same day 34261.246.83421200.154989999284720300-868130