1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hold-Down Clamp, No. 131

KAC TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,521.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Irregular workpieces within the adjustable range can be clamped with a constant pressing force.
[Features]
· This cam-type clamp is used for securely holding simple cutting and surface-grinding work by a single action without adjusting the clamp bolt. Workpieces with a significant variation in thickness of ±1.5 mm—such as black iron plate and castings, etc.—can be clamped securely.
· Available in two clamp types: No.130 and No.131.
±1.5-mm adjustment-free, single-action clamping.

 
Part Number
NO.131
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,521.41

KAC TOGGLE CLAMP 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 3500 Body Material Steel
Clamp Screw Adjustable Clamp Screw Size M12 Clamp Screw Material Steel
Product Category Main Body Arm Height(mm) 82 Arm Length(mm) 85
Handle Length Standard Tightening Force (Range Selectable)(N) 2260~ Tip accessories Steel Bolt
Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part NO.131 in the Hold-Down Clamp, No. 131 series.