1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Horizontal Push-Type Clamp, No. 51B-M

KAC TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,687.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.
[Features]
· All pressing forces are maximum values.
· Regular bolts are used to measure the pressing force.

 
Part Number
NO.51B-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,687.24

KAC TOGGLE CLAMP 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Side Push Tightening Force(N) 3000 Attaching Method Flange Base
Body Material Steel Clamp Screw fixation Clamp Screw Size M12
Clamp Screw Material Nylon Arm Height(mm) 24 Arm Length(mm) 118
Handle Length Standard Tightening Force (Range Selectable)(N) 2000~3099 Tip accessories Nylon Bolt
Stroke(mm) 23

Please check the type/dimensions/specifications of the part NO.51B-M in the Horizontal Push-Type Clamp, No. 51B-M series.