Horizontal Push Type Clamp No.50B

Brand :
KAKUTA

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Conveniently-mountable flange base type straight-line toggle clamp.
[Features]
· For securing parts subject to frequent replacements.
· Stroke: 55 mm.
· Can also be used as a pull.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 3.0 kN.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.

Features

●The tip of the shaft is external thread, and high nut is attached.

Specification

●Commodity Stamp:No.50B
●Thread Tip Diameter:M12
●Stroke(mm):55
●SPQ(piece):5

Materials

●Steel(SS400)

Warning

●Use of bolt with rubber and universal bolt is not allowed.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat