1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hold-Down Clamp, Vertical Handle When Clamped, No.42A (Part Number)

TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 692.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hold-down toggle clamp with flange base.
[Features]
· For securing parts subject to frequent replacements.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 1.5 kN.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.

 
Part Number
NO.42A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 692.52

TOGGLE CLAMP 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 1500 Body Material Steel
Clamp Screw Adjustable Clamp Screw Size M8 Clamp Screw Material Steel
Product Category Main Body Arm Height(mm) 54 Arm Length(mm) 63
Handle Length Standard Tightening Force (Range Selectable)(N) 1050~2259 Tip accessories Steel Bolt
Tip Screw Position Adjustment Slide Adjustment Handle-shaped Standard

Please check the type/dimensions/specifications of the part NO.42A in the Hold-Down Clamp, Vertical Handle When Clamped, No.42A series.