1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hold-Down Clamp, No. 41BS-M

TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,812.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

Features

●The clamp is a relatively long handle.

Specification

●Commodity Stamp:No.41BS Medium
●Attached Bolt Diameter:M10 x 90
●SPQ(piece):5

Materials

●Steel(SS400)
Part Number
NO.41BS-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,812.85

TOGGLE CLAMP 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Attaching Method Straight base Tightening Force(N) 3000 Body Material Steel
Clamp Screw Adjustable Clamp Screw Size M10 Clamp Screw Material Steel
Product Category Main Body Arm Height(mm) 108 Arm Length(mm) 114
Handle Length Standard Tightening Force (Range Selectable)(N) 2260~ Tip accessories Steel Bolt
Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part NO.41BS-M in the Hold-Down Clamp, No. 41BS-M series.