(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for inspection, welding, assembly, and machining jigs.
Part Number |
---|
NO.41BS-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,144.00 ฿ 789.13 | TOGGLE CLAMP | 1 Piece(s) | Same day |
Loading...
Attaching Method | Straight base | Tightening Force(N) | 2000 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw | Adjustable | Clamp Screw Size | M6 | Clamp Screw Material | Steel |
Product Category | Main Body | Arm Height(mm) | 34.5 | Arm Length(mm) | 72 |
Handle Length | Standard | Tightening Force (Range Selectable)(N) | 1050~2259 | Tip accessories | Steel Bolt |
Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part NO.41BS-S in the Hold-Down Clamp, No. 41BS-S series.
How can we improve?
How can we improve?