(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hold-down toggle clamp with flange base.
[Features]
· For securing parts subject to frequent replacements.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 3.0 kN.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.
Part Number |
---|
NO.41B-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,141.00 ฿ 1,477.29 | TOGGLE CLAMP | 1 Piece(s) | Same day |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 3000 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw | fixation | Clamp Screw Size | M10 | Clamp Screw Material | Steel |
Product Category | Main Body | Arm Height(mm) | 75 | Arm Length(mm) | 114 |
Handle Length | Standard | Tightening Force (Range Selectable)(N) | 2260~ | Tip accessories | Steel Bolt |
Tip Screw Position Adjustment | Not Adjustable (Fixed) |
Please check the type/dimensions/specifications of the part NO.41B-M in the Hold Down Clamp No. 41B-M series.
How can we improve?
How can we improve?