1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hold-Down Clamp, Vertical Handle, No. 40K

TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 716.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

Features

●A clamp that balances clamping pressure and magnitude.
●A straight base type.

Specification

●Commodity Stamp:No.40K
●Attached Bolt Diameter:M6 x 40
●SPQ(piece):30

Materials

●Steel(SS400)

Warning

●2S is stainless steel(SUS304).
Part Number
NO.40K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 716.00

TOGGLE CLAMP 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Attaching Method Straight base Tightening Force(N) 1000 Body Material Steel
Clamp Screw fixation Clamp Screw Size M6 Clamp Screw Material Steel
Product Category Main Body Arm Height(mm) 41.5 Arm Length(mm) 27.5
Handle Length Standard Tightening Force (Range Selectable)(N) 500~1049 Tip accessories Steel Bolt
Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part NO.40K in the Hold-Down Clamp, Vertical Handle, No. 40K series.