(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Versatile, hold-down toggle clamp.
[Features]
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 1.0 kN.
· Flange base.
· Made of stainless steel.
[Applications]
· For securing parts subject to frequent replacements.
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.
Part Number |
---|
NO.40A-2S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,637.00 ฿ 1,129.20 | TOGGLE CLAMP | 1 Piece(s) | Same day |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 1000 | Body Material | Stainless Steel |
---|---|---|---|---|---|
Clamp Screw | fixation | Clamp Screw Size | M6 | Clamp Screw Material | Stainless Steel |
Product Category | Main Body | Arm Height(mm) | 34.5 | Arm Length(mm) | 27.5 |
Handle Length | Standard | Tightening Force (Range Selectable)(N) | 500~1049 | Tip accessories | Stainless Steel Bolt |
Tip Screw Position Adjustment | Not Adjustable (Fixed) | Handle-shaped | Standard |
Please check the type/dimensions/specifications of the part NO.40A-2S in the Hold-Down Clamp, No.40A-2S series.
How can we improve?
How can we improve?