(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Versatile, hold-down toggle clamp.
[Features]
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 2.5 kN.
[Applications]
· For securing parts subject to frequent replacements.
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.
Part Number |
---|
NO.38B-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 873.00 | TOGGLE CLAMP | 1 Piece(s) | Same day | 10 |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 2500 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw Size | M6 | Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 2280~2999 |
Tip Screw Type | Steel Bolt | Tip Screw Position Adjustment | Not Adjustable (Fixed) |
Please check the type/dimensions/specifications of the part NO.38B-S in the Hold-Down Clamp, Horizontal Handle, No. 38B-S series.
How can we improve?
How can we improve?