1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Socket Head Embedded Screw【5-20 Pieces Per Package】 (Part Number)

BOLTS

Hex Socket Head Embedded Screw
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 142.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· There is no need to set washers or spring washers.
· Can be tightened with a hex wrench; ideal for machine assembly.
· Comes with a washer/spring washer to prevent screws from loosening.

Specification

●SPQ(bag):10
Part Number
B7770620
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class (Steel) Strength Class (Stainless Steel) Qty.
(piece)
JAN code Ordering Code Weight
(g)

฿ 349.99

BOLTS 1 Pack(s)

7 Pieces Per Package

1 Day(s) 6201[Steel] SCM435[Trivalent Chromate] Trivalent White10.9-74989999288230285-799555.3

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Sales Unit Box/package
Application Standard

Please check the type/dimensions/specifications of the part B7770620 in the Hex Socket Head Embedded Screw series.

Products with similar specification

Part Number
B0780312
B0780315
B0780320
B7770625
B7770630
B8770306
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Strength Class (Steel) Strength Class (Stainless Steel) Qty.
(piece)
JAN code Ordering Code Weight
(g)

฿ 187.00

1 Pack(s)

19 Pieces Per Package

Same day 3120.5[Stainless Steel] Equivalent to SUS304No-A2-70194989999289282285-904134.3

฿ 187.00

1 Pack(s)

17 Pieces Per Package

1 Day(s) 3150.5[Stainless Steel] Equivalent to SUS304No-A2-70174989999289299285-905035.2

฿ 187.00

1 Pack(s)

14 Pieces Per Package

12 Day(s) 3200.5[Stainless Steel] Equivalent to SUS304No-A2-70144989999289305285-906837.7

฿ 349.99

1 Pack(s)

7 Pieces Per Package

1 Day(s) 6251[Steel] SCM435[Trivalent Chromate] Trivalent White10.9-74989999288247285-800263.08

฿ 262.00

1 Pack(s)

6 Pieces Per Package

1 Day(s) 6301[Steel] SCM435[Trivalent Chromate] Trivalent White10.9-64989999288254285-801160.72

฿ 262.00

1 Pack(s)

10 Pieces Per Package

1 Day(s) 360.5[Steel] SCM435[Trivalent Chromate] Trivalent Black10.9-104989999084801285-75618.53