(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· There is no need to set washers or spring washers.
· Can be tightened with a hex wrench; ideal for machine assembly.
· Comes with a washer/spring washer to prevent screws from loosening.
Part Number |
---|
B0780612 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. (piece) | JAN code | Ordering Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 187.00 ฿ 160.91 | TRC BOLTS | 1 Pack(s) | 11 Pieces Per Package | Same day | 6 | 12 | 1 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 11 | 4989999289442 | 285-9203 | 119.6 |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Sales Unit | Box/package |
Application | Standard |
Please check the type/dimensions/specifications of the part B0780612 in the Hex Socket Head Embedded Screw series.
Part Number |
---|
B0780312 |
B0780315 |
B0780320 |
B0780615 |
B0780620 |
B0780625 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Qty. (piece) | JAN code | Ordering Code | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 187.00 | 1 Pack(s) | 19 Pieces Per Package | Same day | 3 | 12 | 0.5 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 19 | 4989999289282 | 285-9041 | 34.3 | ||
฿ 187.00 | 1 Pack(s) | 17 Pieces Per Package | 1 Day(s) | 3 | 15 | 0.5 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 17 | 4989999289299 | 285-9050 | 35.2 | ||
฿ 187.00 | 1 Pack(s) | 14 Pieces Per Package | 1 Day(s) | 3 | 20 | 0.5 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 14 | 4989999289305 | 285-9068 | 37.7 | ||
฿ 142.00 | 1 Pack(s) | 11 Pieces Per Package | 1 Day(s) | 6 | 15 | 1 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 11 | 4989999289459 | 285-9211 | 127.8 | ||
฿ 142.00 | 1 Pack(s) | 9 Pieces Per Package | 1 Day(s) | 6 | 20 | 1 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 9 | 4989999289466 | 285-9220 | 117.9 | ||
฿ 143.00 | 1 Pack(s) | 8 Pieces Per Package | 10 Day(s) | 6 | 25 | 1 | [Stainless Steel] Equivalent to SUS304 | No | - | A2-70 | 8 | 4989999289473 | 285-9238 | 121.9 |
How can we improve?
How can we improve?