1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hold-Down Clamp, No. 09S

KAC TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 530.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

 
Part Number
NO.09S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 530.16

KAC TOGGLE CLAMP 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 300 Body Material Steel
Clamp Screw fixation Clamp Screw Size M4 Clamp Screw Material Iron + Rubber Pad
Product Category Main Body Arm Height(mm) 39.25 Arm Length(mm) 28
Handle Length Standard Tightening Force (Range Selectable)(N) ~499 Tip accessories Bolt with Rubber
Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part NO.09S in the Hold-Down Clamp, No. 09S series.