1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hold-Down Clamp, No.08-2S

KAC TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,002.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small-size hold-down toggle clamp with a flange base.
[Features]
· For securing parts subject to frequent replacements.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 0.3 kN.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.

 
Part Number
NO.08-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,002.19

KAC TOGGLE CLAMP 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 300 Body Material Stainless Steel
Clamp Screw Size M4 Clamp Screw Material Steel + rubber pad Arm Height H(mm) 17.5
Arm Length L(mm) 26 Tightening Force (Range Selectable)(N) 270~499 Tip Screw Type Bolt with Rubber
Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part NO.08-2S in the Hold-Down Clamp, No.08-2S series.