1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hold-Down Clamp, Horizontal Handle When Clamped, No.03

TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A small-size hold-down toggle clamp with a flange base.
[Features]
· For securing parts subject to frequent replacements.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 0.3 kN.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.

Features

●All metal type with no resin cover on the handle part.

Specification

●Commodity Stamp:No.03
●Attached Bolt Diameter:M4 x 40
●SPQ(piece):50

Materials

●Steel(SS400)

Warning

●2S is stainless steel(SUS304).
Part Number
NO.03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 620.58

TOGGLE CLAMP 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force(N) 300 Body Material Steel
Clamp Screw Size M4 Clamp Screw Material Steel Tightening Force (Range Selectable)(N) 270~499
Tip Screw Type Steel Bolt Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part NO.03 in the Hold-Down Clamp, Horizontal Handle When Clamped, No.03 series.