1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jump Ring Screw (Stainless Steel)

Jump Ring Screw (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 211.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Screw processing to screw it directly in the wood.
[Usage]
· Installed on wooden wall, floor, pillar etc., as a terminal fitting for chain / wire rope.

Features

●With screw processing, screwing directly into wood is possible.

Usage

●Install on wooden walls, floor surfaces, and pillars, etc. as a terminal metal fitting for a chain, wire, and rope.

Specification

●SPQ(piece):20
●Threaded Type

Materials

●Stainless Steel(SUS304)
Part Number
TMS3M
TMS5M
TMS7M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWorking Load
(kN)
I.D.
(mm)
Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 211.00

CARGO WORK METAL FITTINGS 1 Piece(s) 12 Day(s) 0.152534989999285574328-59019

฿ 300.00

CARGO WORK METAL FITTINGS 1 Piece(s) 1 Day(s) 0.293054989999285581328-591028

฿ 437.00

CARGO WORK METAL FITTINGS 1 Piece(s) 1 Day(s) 0.695074989999285598328-592879

Loading...

  1. 1

Basic Information

Type Eye bolt Material SUS304 Ordering Unit 1
Qty. 1 pc.