1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Jump Ring Bolt (Stainless Steel)

Jump Ring Bolt (Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 253.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· When not in use the ring collapses and does not get in the way.
· Fix the bolts to the wall surface and the installation place, and hang an object through the ring to lower it.
[Usage]
· It is installed on a wall, a floor surface, a pillar, with chain, rope or wires as terminal fittings.

Features

●When not in use, the round ring collapses, so it will not get in the way.

Usage

●Set up on the wall, floor, pillar, etc., as a terminal metal fitting for the chain, wire, and rope.

Specification

●SPQ(piece):20
●With hexagon nuts and washers

Materials

●Stainless Steel(SUS304)
Part Number
TMB3M
TMB5MSALE
TMB7M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWorking Load
(kN)
I.D.
(mm)
Thread Diameter Wire diameter
(mm)
JAN code Ordering Code Mass
(g)

฿ 253.00

CARGO WORK METAL FITTINGS 1 Piece(s) 12 Day(s) 0.225M4×0.734989999285239300-919010

฿ 364.00

฿ 251.12

CARGO WORK METAL FITTINGS 1 Piece(s) Same day 0.4930M6×1.054989999285246300-920330

฿ 528.00

CARGO WORK METAL FITTINGS 1 Piece(s) 12 Day(s) 0.7850M8×1.2574989999285253300-921186

Loading...

  1. 1

Basic Information

Type Eye bolt Material SUS304 Ordering Unit 1
Qty. 1 pc.