(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Eye processing of wire can be done easily on site.
· It is plated, and excellent in corrosion resistance.
· Ideal for use where load is applied because it is a forged product.
[Usage]
· For wire rope terminal processing.
Type | Wire clip | Material | Iron | Surface Treatment | Hot Dip Galvanizing |
---|---|---|---|---|---|
Ordering Unit | 1 | Qty. | 1 pc. |
Please check the type/dimensions/specifications of the part TWCF-09 in the Forged Wire Clip series.
Part Number |
---|
TWCF-010 |
TWCF-012 |
TWCF-014 |
TWCF-016 |
TWCF-018 |
TWCF-06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Diameter | Applicable rope Dia. (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 200.00 | 1 Piece(s) | 1 Day(s) | M10 | 10 | 4989999432237 | 497-1868 | 150 | ||
฿ 250.00 | 1 Piece(s) | 12 Day(s) | M12 | 12 | 4989999432244 | 497-1876 | 220 | ||
฿ 280.10 | 1 Piece(s) | 1 Day(s) | M12 | 14 | 4989999432251 | 497-1884 | 260 | ||
฿ 362.80 | 1 Piece(s) | 1 Day(s) | M14 | 16 | 4989999432268 | 497-1892 | 380 | ||
฿ 419.00 | 1 Piece(s) | 1 Day(s) | M14 | 18 | 4989999432275 | 497-1906 | 450 | ||
฿ 158.00 | 1 Piece(s) | 1 Day(s) | M6 | 6 | 4989999432206 | 497-1833 | 47 |
How can we improve?
How can we improve?