(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The chain itself includes a fishing swivel function to prevent twisting.
[Applications]
· For water faucets and for hanging plates etc.
Types | Ball Chains | Material | Brass (C2680R, C2700W) | Qty. | 1 pcs. |
---|---|---|---|---|---|
Ordering Unit | 1 pcs. |
Please check the type/dimensions/specifications of the part TBCB-2302 in the Ball Chains (made of brass) series.
Part Number |
---|
TBCB-4002 |
TBCB-4003 |
TBCB-4005 |
TBCB-4015 |
TBCB-5001 |
TBCB-5002 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Working Load (kN) | Length (mm) | JAN code | Ordering Code | Diameter of ball (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 342.94 | 1 Piece(s) | 12 Day(s) | 0.13 | 2000 | 4989999350197 | 498-2584 | 4.0 | 80 | ||
฿ 462.29 | 1 Piece(s) | 12 Day(s) | 0.13 | 3000 | 4989999350203 | 498-2592 | 4.0 | 120 | ||
฿ 694.94 | 1 Piece(s) | 19 Day(s) | 0.13 | 5000 | 4989999350210 | 498-2606 | 4.0 | 200 | ||
฿ 1,869.72 | 1 Piece(s) | 10 Day(s) | 0.13 | 15000 | 4989999350234 | 498-2622 | 4.0 | 600 | ||
฿ 276.67 | 1 Piece(s) | 19 Day(s) | 0.17 | 1000 | 4989999350241 | 498-2631 | 5.0 | 62 | ||
฿ 432.60 | 1 Piece(s) | 19 Day(s) | 0.17 | 2000 | 4989999350258 | 498-2649 | 5.0 | 124 |
How can we improve?
How can we improve?