1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Valve Opening/Closing Display Panel Mounting Bracket (Round Ring)【10 Pieces Per Package】

TRC SWICHING PLATES METAL

Valve Opening/Closing Display Panel Mounting Bracket (Round Ring)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A mounting bracket for installing valve display boards in a way that can be easily seen.
[Usage]
· For mounting valve indication board.

Part Number
T86028
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 70.48

TRC SWICHING PLATES METAL 1 Pack(s)

10 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Ring I.D.(mm) 13 Wire diameter(mm) 1.8
Material Steel Ordering Unit 1 Set Qty. 10 pcs.
JAN code 4989999203196 Ordering Code 415-6056 Mass(g) 10

Please check the type/dimensions/specifications of the part T86028 in the Valve Opening/Closing Display Panel Mounting Bracket (Round Ring) series.