1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Valve Opening and Closing Mounting Bracket with Instruction Plate (Mount Wire)【5 Pieces Per Package】

Valve Opening and Closing Mounting Bracket with Instruction Plate (Mount Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 503.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A mounting bracket for installing valve display boards in a way that can be easily seen.
[Usage]
· For mounting valve indication board.

Part Number
T86025
T86026
T86027
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
JAN code Ordering Code Mass
(g)

฿ 638.30

TRC SWICHING PLATES METAL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 3004989999203165415-602124

฿ 527.49

TRC SWICHING PLATES METAL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 2004989999203172415-603019

฿ 503.56

TRC SWICHING PLATES METAL 1 Pack(s)

5 Pieces Per Package

6 Day(s) 1604989999203189415-604817

Loading...

  1. 1

Basic Information

Type Wire catch Material Stainless Steel Ordering Unit 1 Set
Qty. 5 pcs. Diameter(mm) 1.6