(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Usage]
· Used as fixing, hanging and for screwing into wooden walls.
Part Number |
---|
THTS2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Working Load (kg) | I.D. (mm) | Wire diameter (mm) | Qty. | JAN code | Ordering Code | Nominal Dimensions | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.00 | TRC HANG METAL | 1 Pack(s) | 18 Pieces Per Package | 1 Day(s) | 1.0 | 6.8 | 2.1 | 18 pcs. | 4989999270266 | 275-6943 | 2 | 20 |
Loading...
Type | Hook | Material | SUS304 | Ordering Unit | 1 Pack |
---|
Please check the type/dimensions/specifications of the part THTS2 in the Eye Bolt (Stainless Steel) series.
Part Number |
---|
THTS12 |
THTS14 |
THTS16 |
THTS4 |
THTS6 |
THTS8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Working Load (kg) | I.D. (mm) | Wire diameter (mm) | Qty. | JAN code | Ordering Code | Nominal Dimensions | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 164.00 | 1 Pack(s) | 3 Pieces Per Package | 1 Day(s) | 5.0 | 13.2 | 4.4 | 3 pcs. | 4989999270310 | 275-6994 | 12 | 46 | ||
฿ 164.00 | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 5.0 | 14.1 | 4.7 | 2 pcs. | 4989999270327 | 275-7001 | 14 | 46 | ||
฿ 164.00 | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 5.5 | 16.0 | 5.5 | 2 pcs. | 4989999270334 | 275-7010 | 16 | 50 | ||
฿ 164.00 | 1 Pack(s) | 17 Pieces Per Package | 1 Day(s) | 1.5 | 7.2 | 2.4 | 17 pcs. | 4989999270273 | 275-6951 | 4 | 24 | ||
฿ 164.00 | 1 Pack(s) | 11 Pieces Per Package | 12 Day(s) | 2.5 | 9.4 | 2.8 | 11 pcs. | 4989999270280 | 275-6960 | 6 | 28 | ||
฿ 181.07 | 1 Pack(s) | 9 Pieces Per Package | 12 Day(s) | 4.0 | 9.4 | 3.3 | 9 pcs. | 4989999270297 | 275-6978 | 8 | 34 |
How can we improve?
How can we improve?