1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Chain Catch (Stainless Steel)【1-2 Pieces Per Package】

Chain Catch (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 253.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Use hammer to join easily.
[Usage]
· Connection fitting.
[Caution]
· There is a danger of coming off if twisted sideways.

Part Number
TCK4
TCK5
TCK6
TCK8
TCK9
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipI.D.
(mm)
Wire diameter
(mm)
Qty. JAN code Ordering Code Mass
(g)

฿ 317.75

TRC CARD RING 1 Pack(s)

2 Pieces Per Package

10 Day(s) 2042 pcs.4989999273427275-007416

฿ 354.63

TRC CARD RING 1 Pack(s)

2 Pieces Per Package

10 Day(s) 2552 pcs.4989999273434275-008230

฿ 415.10

TRC CARD RING 1 Pack(s)

2 Pieces Per Package

10 Day(s) 3062 pcs.4989999273441275-009152

฿ 253.00

TRC CARD RING 1 Piece(s) 10 Day(s) 3581 pc.4989999273458275-010455

฿ 387.89

TRC CARD RING 1 Piece(s) 10 Day(s) 4091 pc.4989999273465275-011276

Loading...

  1. 1

Basic Information

Type Chain Catch Material SUS304 Ordering Unit 1 bag